For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDM - Banjo coupling, throttle free, angle 90°
Bill of material
XSDM NW 20 HL
DES
Identifier
XSDM NW 20 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G
Thread G
M 26 x 1.5
D
Diameter D
31 mm
I
Length I
16 mm
L1
Length L1
55.5 mm
L2
Length L2
25.0 mm
L4
Length L4
26.0 mm
L7
Length L7
33.5 mm
S1
Width across flats S1
36 mm
S2
Width across flats S2
41 mm
S4
Width across flats S4
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.